HUBBELL CANADA
Image of 370CSA 370CSA - 1" Cast Aluminum Form 7 Conduit Cover

370CSA - 1" Cast Aluminum Form 7 Conduit Cover

Brand: Killark

Catalog ID: 370CSA

1" Cast Aluminum Form 7 Conduit Cover

  • Copper free cast aluminum (less than 4/10 of 1 %)
  • Electrostatically applied powder coat paint

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370CSA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080895

Dimensions

Diameter - Outside

2.69 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.39

Height

1 in

Hub Size

1"

Length

5 in

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20