HUBBELL CANADA
Image of 370G 370G - 1" Stamp Steel Form 7 Conduit Cover w/ gasket

370G - 1" Stamp Steel Form 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 370G

1" Stamp Steel Form 7 Conduit Cover w/ gasket,

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws
  • Neoprene gasket

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370G

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover With Gasket

UPC

783936079042

Dimensions

Diameter - Outside

1.44 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.22

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.22 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20