
Brand: Raco
Catalog ID: 3541RAC

Catalog Number
3541RAC
Conduit Type
Liquidtight
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
3541RAC
UPC
050169035412
Dimensions
1.188 in x 1.188 in x 2.813 in
Height
2.813 in
Length
1.188 in
Trade Size
3/8 in
Weight
0.244 lb
Width
1.188 in
Certified Listed
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
8000