HUBBELL CANADA
Image of 380S 380S - 1" Stamp Steel Form 8 Conduit Cover

380S - 1" Stamp Steel Form 8 Conduit Cover

Brand: Killark

Catalog ID: 380S

1" Stamp Steel Form 8 Conduit Cover

  • Natural finish
  • 300 series stainless steel screws

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

380S

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover

UPC

783936481531

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.25

Height

1 in

Hub Size

1"

Length

6 in

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20