HUBBELL CANADA
Image of 38FW 38FW, 3/8" Flat Washer, Silicon Bronze

38FW, 3/8" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 38FW

3/8 Silicon Bronze Flat Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38FW

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810819418

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.421

Dimension - Outside Diameter inch

0.827

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No