
Brand: Burndy
Catalog ID: 38FWBOX
Application
Used to spread the load of a screwed fastening
Catalog Number
38FWBOX
Connector Type
Washer - Flat
EU RoHS Indicator
Yes
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Washer-Flat
UPC
781810012529
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.421
Dimension - Outside Diameter inch
0.827
Dimensions
0.827 in x 0.421 in x 0.08 in
Height
0.08 in
Length
0.827 in
Package Height
Package Length
Package Weight
Package Width
Width
0.421 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
50
Pallet Quantity
48000