HUBBELL CANADA
Image of 38FWSS 38FWSS, 3/8" Flat Washer, Stainless Steel

38FWSS, 3/8" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 38FWSS

3/8 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38FWSS

Material

STAINLESS STEEL

UPC

781810214336

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No