
Brand: Burndy
Catalog ID: 38NWBOX
Catalog Number
38NWBOX
Material
SILICON BRONZE
Trade Name
DURIUM™
UPC
781810012642
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.398
Dimension - Outside Diameter inch
0.692
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
48000