HUBBELL CANADA
Image of 38SWSSMD 38SWSSMD, 3/8" Split Washer, Stainless Steel

38SWSSMD, 3/8" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 38SWSSMD

3/8 Stainless Steel Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38SWSSMD

Material

STAINLESS STEEL

UPC

781810214046

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.39

Dimension - Outside Diameter inch

0.683

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No