HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Discontinued

38X100HGSB, 3/8" x 1" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 38X100HGSB

3/8 x 1.00 Galvanized Steel Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

38X100HGSB

Material

GALVANIZED STEEL

UPC

781810503782

Dimensions

Dimension - Bolt Size fraction

3/8

Dimensions

1 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM