HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X250HSSB, 3/8" x 2-1/2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 38X250HSSB

3/8 x 2.50 Stainless Steel Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38X250HSSB

Material

STAINLESS STEEL

UPC

781810214077

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No