HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X275HEBBOX, 3/8" x 2-3/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 38X275HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2.75 IN L, 3/8 IN-16 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38X275HEBBOX

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011515

UPC 14 Digit GTIN

00781810011515

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

19200