HUBBELL CANADA
Image of 3FA 3FA - FS/FD Series Fittings, Device Box Covers, Three Gang, 3 Duplex Receptacles

3FA - FS/FD Series Fittings, Device Box Covers, Three Gang, 3 Duplex Receptacles

Brand: Killark

Catalog ID: 3FA

FS/FD Series Fittings- Device Box Covers- Three Gang- 3 Duplex Receptacles

Stamped metallic covers. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

3FA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Device Box Cover

UPC

783936120058

Dimensions

Gross Weight with Packaging

0.24

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10