
Brand: Killark
Catalog ID: 3FS
Internal grounding screw. Three gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
3FS
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
3
Type
Device Box
UPC
783936192048
Dimensions
7 in x 1 in x 6 in
Gross Weight with Packaging
1.95
Height
6 in
Length
7 in
Width
1 in
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
8