
Brand: Killark
Catalog ID: 3FSBC
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
3FSBC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover With Gasket
UPC
783936190150
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.94
Height
3 in
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
2