
Brand: Killark
Catalog ID: 3FSQ
FSQ Series boxes are made with individual cover openings so any combination of devices may be assembled. Any assembly is suitable for wet and damp locations when it consists of the box and a cover suitable for wet and damp locations.
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
3FSQ
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
3
Type
Device Box
UPC
783936192642
Dimensions
7 in x 1 in x 8 in
Gross Weight with Packaging
2.73
Height
8 in
Length
7 in
Width
1 in
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
4