HUBBELL CANADA
Image of 3SFBDS 3SFBDS

3SFBDS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 3SFBDS

Floor and Wall Boxes, Concealed 3-Service Series, Floor Box Plate, Styleline

Standard Product

General

Application

In-Floor Delivery Systems

Catalog Number

3SFBDS

Color

Metallic

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Decorator

Specifications

Material - Steel

UPC

783585784700

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA File Number LR18416
  • UL File Number E31999

Configuration

Number Of Outlets

Decorator

Logistics

Carton Quantity

10