HUBBELL CANADA
Image of 252MS 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-iT® Series Connector M Bracket for Stud Mounting, with Pigtail

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-iT® Series Connector M Bracket for Stud Mounting, with Pigtail

Brand: Raco

Catalog ID: 252MS

Collection name: STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • 3 TIMES FASTER than traditional connectors
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 1 STAB-IT® II connector
  • Each STAB-IT® II connector accomodates three cables
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. sold #12 pigtail for faster installation
  • Includes "M" style bracket for stud mounting
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

General

Application

Commercial

Bracket Type

M, for Metal or Wood Studs

Cable Clamps

1

Catalog Number

252MS

Color

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Series

STAB-iT® Series

Size

4-11/16 in

Type

Box

UPC

050169995488

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.85 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.379 lb

Width

6.546 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Bracket Type

M, for Metal or Wood Studs

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1000