HUBBELL CANADA
Image of 254S 4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-iT® Series II Connectors with Pigtail

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-iT® Series II Connectors with Pigtail

Brand: Raco

Catalog ID: 254S

Collection name: STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • 3 TIMES FASTER than traditional connectors
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 2 STAB-IT® II connectors
  • Each STAB-IT® II connector accomodates three cables
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

General

Application

Commercial

Bracket Type

No Bracket

Cable Clamps

2

Catalog Number

254S

Color

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (8) 1/2 - 3/4" TKO

Material

Steel

Number of Gang(s)

2-Gang

Series

STAB-iT® Series

Size

4-11/16 in

Type

Box

UPC

050169995501

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.894 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.345 lb

Width

4.685 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

(1) 1/2", (8) 1/2 - 3/4" TKO

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1200