HUBBELL CANADA
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, 12 Knockouts, Raised Ground, H Bracket, Far-Side Box Support
Image of 260H 4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, 12 Knockouts, Raised Ground, H Bracket, Far-Side Box Support

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, 12 Knockouts, Raised Ground, H Bracket, Far-Side Box Support

Brand: Raco

Catalog ID: 260H

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO, Raised Ground, H Bracket, Far-Side Box Support

  • Welded steel construction with "H" bracket which allows for side-by-side mounting on stud and far side box support
  • 4-11/16 in. square x 3-1/4 in. deep
  • Accepts standard 4-11/16 in. covers
  • TKO® Knockouts allow for design and installation flexibility
  • Includes knockouts 1/2 in through 2 in.
  • Three pre-installed ground screws

General

Application

RACO® Large capacity boxes are used for audio, video, data and power applications providing ample space for Cat 6A and fiber optic cable bends

Bracket Type

H, for Metal or Wood Studs

Catalog Number

260H

Color

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)

Material

Steel

Size

4-11/16 in

Type

  • Box
  • Large Capacity

UPC

050169500507

Dimensions

Actual Depth

4.69 in

Cubic Capacity

66.7 cu.in

Depth

3.25 in

Height

3.25 in

Size

4-11/16 in

Weight

1.651 lb

Width

4.69 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

H, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)

Logistics

Carton Quantity

10

Pallet Quantity

480