HUBBELL CANADA
Image of 259 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised

Brand: Raco

Catalog ID: 259

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • Made of pre-galvanized steel

General

Bracket Type

No Bracket

Catalog Number

259

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1-1/4 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169002599

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.106 lb

Width

4.688 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1-1/4 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500