HUBBELL CANADA
4-11/16 in. Square Cover, 1-Gang, 2 in. Raised
Image of 899 4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

Brand: Raco

Catalog ID: 899

4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

899

Drawn or Welded

Welded

Material

899

Size

4-11/16 in

Type

Mud Ring

UPC

050169008997

Dimensions

Dimensions

2 in x 4.688 in x 4.688 in

Height

4.688 in

Length

2 in

Raised Height

2 in

Size

4-11/16 in

Weight

0.756 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1820