HUBBELL CANADA
Image of 829 4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C

4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 829

4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C

  • Maximum support load for a static fixture is 50 lbs
  • Made from zinc, pre-coated, steel
  • Not designed for ceiling fan support
  • Angled mounting slots allows for installation of cover without removing the box screws

General

Catalog Number

829

Color

EU RoHS Indicator

Contact Manufacturer

Material

829

Paintable/Stainable

No

Size

4-11/16 in

Type

Fixture Cover

UPC

050169008294

Dimensions

Cubic Capacity

3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Fixture Lbs.

50 lb

Height

4.688 in

Length

0.5 in

Raised Height

0.5 in

Size

4-11/16 in

Weight

0.362 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5000