HUBBELL CANADA
4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised
Image of 841 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 841

4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • Prevents nicking insulation on installed wiring
  • Keeps debris and sheetrock mud from entering box
  • Prevents router bits from entering box
  • Easy snap-on and snap-off design
  • no installation hardware required

General

Catalog Number

841

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

841

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169008416

Dimensions

Cubic Capacity

5.5 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Raised Height

0.5 in

Size

4-11/16 in

Weight

0.282 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600