HUBBELL CANADA
Image of 835 4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C

4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 835

4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C

  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

General

Catalog Number

835

Color

EU RoHS Indicator

Contact Manufacturer

Material

835

Paintable/Stainable

No

Size

4-11/16 in

Type

Fixture Cover

UPC

050169008355

Dimensions

Cubic Capacity

4 cu.in

Dimensions

0.625 in x 4.688 in x 4.688 in

Fixture Lbs.

50 lb

Height

4.688 in

Length

0.625 in

Raised Height

0.625 in

Size

4-11/16 in

Weight

0.382 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3750