HUBBELL CANADA
Image of 856 4-11/16 in. Square Cover, Exposed Work, GFCI or Decorator Device

4-11/16 in. Square Cover, Exposed Work, GFCI or Decorator Device

OR

Brand: Raco

Catalog ID: 856

4-11/16 in. Square Cover, Exposed Work, GFCI or Decorator Device

  • Galvanized steel construction
  • Fits decorator device or GFCI
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

856

Color

EU RoHS Indicator

Contact Manufacturer

Material

856

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169008560

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Size

4-11/16 in

Weight

0.55 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880