HUBBELL CANADA
Image of 72C15 4-11/16 In. Square Cover, Raised Cover 7/8 In., 6.1 Cu. In., One Device Opening (50-Pack), 72C15
Image of 72C15 4-11/16 In. Square Cover, Raised Cover 7/8 In., 6.1 Cu. In., One Device Opening (50-Pack), 72C15
play
3D View

4-11/16 In. Square Cover, Raised Cover 7/8 In., 6.1 Cu. In., One Device Opening (50-Pack), 72C15

Brand: TradeSelect

Catalog ID: 72C15

4-11/16 In. Square Cover, Raised Cover 7/8 in., 6.1 Cu. In., One Device Opening (50-Pack)

72 series covers are designed for use with 72 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

72C15

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Size

4-11/16 in

Type

Mudring, Cover

UPC

626463000571

Dimensions

Actual Depth

0.875 in

Raised Ground

No

Weight

0.36 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

3750

Resources and downloads

Media

3D AR Model