HUBBELL CANADA
Image of 887 4-11/16 in. Square Work, Exposed Work, 20A Receptacle 2.1594 in. Dia

4-11/16 in. Square Work, Exposed Work, 20A Receptacle 2.1594 in. Dia

OR

Brand: Raco

Catalog ID: 887

4-11/16 in. Square Work, Exposed Work, 20A Receptacle 2.1594 in. Dia

  • Galvanized steel construction
  • 20A receptacle, 1.594" dia.
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

887

Color

EU RoHS Indicator

Contact Manufacturer

Material

887

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169008874

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Size

4-11/16 in

Weight

0.563 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880