HUBBELL CANADA
Image of CFBS1R4CFB 4" CFBS1R4 Series Box, 5.00" Minimum Depth of Pour

4" CFBS1R4 Series Box, 5.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4CFB

Concrete Floorboxes, Cast Iron Box, Recessed, 4" CFBS1R4 Series Box, 5.00" Minimum Depth of Pour

  • Corrosion-Resistant Cast Iron Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

Cast Iron Box with PVC Riser; Threaded Hubs

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFBS1R4CFB

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Cast Iron

Mounting Method

Cast into Concrete

Size

4 Inch Round

Type

4" Round Recessed Floor Box

UPC

783585544687

Dimensions

Dimensions

7.6 in x 6.58 in x 6 in

Height

6 in

Length

7.6 in

Size

4 Inch Round

Width

6.58 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Multi

Configuration

Knockouts

Mounting Method

Cast into Concrete

Logistics

Carton Quantity

1