HUBBELL CANADA
Image of CFBS1R4CVRALU 4" CFBS1R4 Series, Round Cover Assembly, Brushed Aluminum Finish

4" CFBS1R4 Series, Round Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4CVRALU

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Brushed Aluminum Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

General

Application

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R4CVRALU

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Cast Aluminum

Mounting Method

Mounts to Adusting Cup

Mounting Type

Size

4 Inch Round

Type

UPC

783585544755

Dimensions

Length

5.5 in

Size

4 Inch Round

Width

5.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Adusting Cup

Logistics

Carton Quantity

12