HUBBELL CANADA
4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
Image of AFB4G50 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFB4G50

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

  • Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFB4G50

Color

Construction

Fabricated

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Knockouts

8) 1/2"- 1", 4) 1"- 2"

Material

Pre Galvanized Steel

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Number of Gang(s)

4-Gang

Series

  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series

Size

4-Gang

Type

Recessed Access Floor Box

UPC

783585447339

Dimensions

Dimensions

10.96 in x 10.96 in x 5.17 in

Height

5.17 in

Length

10.96 in

Size

4-Gang

Width

10.96 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

8) 1/2"- 1", 4) 1"- 2"

Mounting Method

Drop-Into Floor

Number of Gang(s)

4-Gang