HUBBELL CANADA
Image of CFB4GS1R8ADAPTE 4-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

4-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB4GS1R8ADAPTE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel & PVC Box, Recessed, Replacement Adapter, 4-Gang CFB E-Series Box, Round Covers

4-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

  • 8" Round Cover Replacement Adapter for 4-Gang CFB E-Series Boxes
  • Adapter can also Field Convert Rectangular Cover Boxes to Round
  • Adapters add 3/4" to Rectangular Cover Box Height
  • Includes Round Concrete Cover and Mounting Hardware

Replacement Top Mounting Plate and Converts a Rectangular Cover Style Box to Round

General

Application

For Use with Concrete Floor Boxes

Catalog Number

CFB4GS1R8ADAPTE

Color

Construction

Material

Galvanized Stamped Steel

Mounting Method

(4) Screw Mount

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585695334

Dimensions

Dimensions

12.93 in x 11.00 in x 0.72 in

Height

0.72 in

Length

12.93 in

Size

4-Gang

Width

11 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

(4) Screw Mount

Number of Gang(s)

4-Gang