HUBBELL CANADA
Image of RAFB4ALU 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRALU Brushed Aluminum Cover

4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRALU Brushed Aluminum Cover

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4ALU

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRALU Brushed Aluminum Cover

  • 4-Gang Recessed Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2.50" thick
  • Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRALU Cover

PreGalvanized Stamped Steel Box; Low Profile Cover

General

Application

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4ALU

Color

Aluminum

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Knockouts

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Number of Gang(s)

4-Gang

Type

UPC

783585445229

Dimensions

Dimensions

7.33 in x 8.05 in x 6.41 in

Height

6.41 in

Length

7.33 in

Width

8.05 in

Conductor Related

Cable Entry

(2) Egress Doors Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Mounting Method

Drop-Into Floor

Number of Gang(s)

4-Gang