HUBBELL CANADA
Image of RAFB4BLK 4-Gang RAFB Series Round Box with CFBS1R8CVRBLK Cover

4-Gang RAFB Series Round Box with CFBS1R8CVRBLK Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4BLK

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBLK Black Powder Coat Cover

For use In Raised Access or Wood Floors. Mounts in floors ¾" to 2.50" thick. Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRBLK black cover. Subplates purchased seperatly.

  • 4-Gang Recessed Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2.50" thick
  • Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRBLK Cover
  • Subplates purchased seperatly.

PreGalvanized Stamped Steel Box; Low Profile Cover

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4BLK

Color

Black Powder Paint Cover

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Composite

Mounting Method

With Pawels in Raised Access or Wood Floors

Mounting Type

Mechanical Mount

Number of Gang(s)

4-Gang

Size

4-Gang

Style

4-Gang

Type

Recessed Round - RAF Series

UPC

783585445182

Dimensions

Dimensions

7.33 in x 8.05 in x 6.41 in

Height

6.41 in

Length

7.33 in

Size

4-Gang

Width

8.05 in

Conductor Related

Cable Entry

(2) Egress Doors Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Mounting Method

With Pawels in Raised Access or Wood Floors

Number of Gang(s)

4-Gang