HUBBELL CANADA
Image of 5456112 4 In. Concrete Rings, 42 Cu. In., 3-1/2 In. Deep, Raised Ground Screw,1/2 In. Ko (20-Pack), 5456112
Clearance

4 In. Concrete Rings, 42 Cu. In., 3-1/2 In. Deep, Raised Ground Screw,1/2 In. Ko (20-Pack), 5456112

OR

Brand: TradeSelect

Catalog ID: 5456112

4 In. Concrete Rings, 42 Cu. In., 3-1/2 In. Deep, Raised Ground Screw,1/2 in. KO (20-Pack)

Flat sides provide excellent contact for locknuts, External ears are used to nail the ring to the wood form, Ears on inside of box are for fixtures, Waxed fixture ears prevent concrete from interfering with the threads, The top-cover is removable for before-pour work, Rugged metallic construction

General

Application

Concrete rings are used with poured deck (floor) in high-rise construction. These boxes are installed on wooden or steel concrete forms. After the forms are removed, the box is flush with the concrete.

Bracket Type

No Bracket

Catalog Number

5456112

Color

Drawn or Welded

Welded

Knockouts - Side

8 x 1/2in

Material

Steel

Plaster Ears

No

Type

Concrete Ring, Box

UPC

626463002179

Wiring System

Conduit

Dimensions

Actual Depth

3.5 in

Knockouts - Side

8 x 1/2in

Raised Ground

Yes

Weight

0.95 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

20

Pallet Quantity

1100