HUBBELL CANADA
Image of 2946 4 in. EMT Compression Connector, Uninsulated

4 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2946

4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2946

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029466

Dimensions

Dimensions

4.732 in x 5.306 in x 5.306 in

Height

5.306 in

Length

4.732 in

Trade Size

4 in

Weight

2.859 lb

Width

5.306 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

343