HUBBELL CANADA
Image of 2156 4 in. EMT or Rigid/IMC Set-Screw Coupling

4 in. EMT or Rigid/IMC Set-Screw Coupling

Brand: Raco

Catalog ID: 2156

4 in. EMT or Rigid/IMC Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2156

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169021569

Dimensions

Dimensions

4.724 in x 4.783 in x 4.783 in

Height

4.783 in

Length

4.724 in

Trade Size

4 in

Weight

2.578 lb

Width

4.783 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

448