HUBBELL CANADA
Image of CKSRT400 4 in. EMT Raintight Compression Coupling, CKSRT400

4 in. EMT Raintight Compression Coupling, CKSRT400

Brand: TradeSelect

Catalog ID: CKSRT400

In wet locations, couple two ends of conduit with tradeSELECT™ compression couplings. Designed to comply with current Raintight test requirements and with CEC rule 12-1412. For easy inspection, "Wet Location" is marked on all fittings.

Dans les endroits humides, accoupler les deux extrémités du conduit avec des raccords à compression tradeSELECT™. Conçus pour être conformes aux exigences actuelles des essais Raintight et à la règle 12-1412 du CEC. Pour faciliter l'inspection, la mention " Emplacement mouillé " est inscrite sur tous les raccords.

General

Catalog Number

CKSRT400

UPC

626463044537

Dimensions

Dimensions

5.02 in x 5.256 in x 6.378 in

Height

6.378 in

Length

5.02 in

Weight

3.37 lb

Width

5.256 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

294