HUBBELL CANADA
Image of 2676 4 in. EMT Set-Screw Coupling

4 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2676

4 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2676

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026762

Dimensions

Dimensions

5.23 in x 4.94 in x 4.98 in

Height

4.98 in

Length

5.23 in

Trade Size

4 in

Weight

1.518 lb

Width

4.94 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

288