Brand: TradeSelect
Catalog ID: 54151LVP4
Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Type
No Bracket
Catalog Number
54151LVP4
Color
Gray
Drawn or Welded
Welded
Ends Cable
8
Gangable
No
Knockouts
3 x 1/2 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463040300
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
1.5 in
Raised Ground
Yes
Weight
2 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Carton Quantity
16
Pallet Quantity
576