HUBBELL CANADA
Image of 54151K 4 In. Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In. Ko (50-Pack), 54151K

4 In. Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In. Ko (50-Pack), 54151K

OR

Brand: TradeSelect

Catalog ID: 54151K

4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Raised Ground Screw, with Concentric and 1/2 in. KO (50-Pack)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

54151K

Color

Drawn or Welded

Welded

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Box, Box

UPC

626463003381

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.43 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2750