HUBBELL CANADA
4 In.Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In.KO, Cable Pryouts, NMD90 (50-Pack), H54151LHBBAR
Image of H54151LHBBAR 4 In.Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In.KO, Cable Pryouts, NMD90 (50-Pack), H54151LHBBAR
Image of H54151LHBBAR 4 In.Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In.KO, Cable Pryouts, NMD90 (50-Pack), H54151LHBBAR

4 In.Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In.KO, Cable Pryouts, NMD90 (50-Pack), H54151LHBBAR

Brand: TradeSelect

Catalog ID: H54151LHBBAR

4 In.Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In.KO, Cable Pryouts, NMD90 (50-Pack)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Look for extension rings H55151KBAR or H55171KBAR to provide additional cubic capacity.

Bracket Type

B, Side Bracket

Catalog Number

H54151LHBBAR

Color

Gray

Gangable

No

Material

Steel

Type

Octagonal Box, Box

UPC

805035056530

Wiring System

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

B, Side Bracket

Gangable

No

Logistics

Carton Quantity

50