
Brand: TradeSelect
Catalog ID: 54171L
Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping
Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Type
No Bracket
Catalog Number
54171L
Color
Drawn or Welded
Drawn
Ends Cable
8
Knockouts - Bottom
1 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463003435
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
2.125 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
2 x 1/2in
Raised Ground
Yes
Weight
0.54 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
16
Pallet Quantity
1800