HUBBELL CANADA
4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H54171KBAR
Image of H54171KBAR 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H54171KBAR
Image of H54171KBAR 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H54171KBAR
Image of H54171KBAR 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H54171KBAR
Image of H54171KBAR 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H54171KBAR

4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H54171KBAR

Brand: TradeSelect

Catalog ID: H54171KBAR

4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Look for extension rings H55151KBAR or H55171KBAR to provide additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

H54171KBAR

Color

Gray

Gangable

No

Material

Steel

Type

Octagonal Box, Box

UPC

805035056004

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

50