
Brand: TradeSelect
Catalog ID: 54171LHB
Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping
Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Catalog Number
54171LHB
Color
Drawn or Welded
Drawn
Ends Cable
8
Gangable
Knockouts
Knockouts - Bottom
1 x 1/2in
Knockouts - End
1 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463021125
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
2.125 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
1 x 1/2in
Raised Ground
Yes
Weight
0.65 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Gangable
Knockouts
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
1400