
Application
Covers are used to close an outlet box. Switches or receptacles may be installed into octagon boxes by using covers 54-C-62, 54-C-64, 54-C-65 or 54-C-94.
Bracket Type
No Bracket
Catalog Number
54C6
Color
Material
Steel
Number of Gang(s)
1-Gang
Type
Flat Cover, Cover
UPC
626463002827
Actual Depth
0.051 in
Raised Ground
No
Weight
0.18 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
4000