HUBBELL CANADA
Image of 167 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's
Discontinued

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

Brand: Raco

Catalog ID: 167

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 2-1/8in. deep
  • Supplied with five 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

167

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001677

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.624 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000