HUBBELL CANADA
Image of 175 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Clearance

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 in. KO's & NMSC Clamps

Brand: Raco

Catalog ID: 175

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 in. KO's & NMSC Clamps

  • Drawn steel construction
  • 4 in. x 2-1/8 in. deep
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

175

Ceiling Fan Rated

No

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Steel

Size

4 in

Type

Box

UPC

050169001752

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.693 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000