HUBBELL CANADA
4 in. Octagon Cover, Flat, Duplex Receptacle
Image of 731 4 in. Octagon Cover, Flat, Duplex Receptacle

4 in. Octagon Cover, Flat, Duplex Receptacle

Brand: Raco

Catalog ID: 731

4 in. Octagon Cover, Flat, Duplex Receptacle

4 in. Octagon Cover, Flat, Duplex Receptacle

General

Application

Switches or receptacles may be installed into octagon boxes by using covers 729 or 731

Catalog Number

731

EU RoHS Indicator

Yes

Material

Steel

UPC

050169007310

Dimensions

Dimensions

0.063 in x 3.63 in x 3.63 in

Height

3.63 in

Length

0.063 in

Weight

0.159 lb

Width

3.63 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6600