HUBBELL CANADA
Image of 130 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Two 1/2 & Two 3/4 in. KO's
Image of 130 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Two 1/2 & Two 3/4 in. KO's
play
360 View
Image of 130 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Two 1/2 & Two 3/4 in. KO's
+2
Image of 130 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Two 1/2 & Two 3/4 in. KO's

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Two 1/2 & Two 3/4 in. KO's

Brand: Raco

Catalog ID: 130

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Two 1/2 & Two 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • Supplied with two 1/2 in. and two 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

130

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169001301

Wiring System

Conduit

Dimensions

Actual Depth

1.74 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.563 in

Weight

0.354 lb

Width

3.563 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800

Media

360 View